- FCEV powertrain solutions
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
FS650R08A4P2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationSixpack
-
Cooling ConceptWave baseplate
-
Dimensions (width)112.6 mm
-
Dimensions (length)140 mm
-
FeaturesWave baseplate
-
HousingHybridPACK™ DC6i
-
IC(nom) / IF(nom)650 A
-
IC max650 A
-
Launch year2020
-
Planned to be available until at least2035
-
QualificationAutomotive
-
TechnologyIGBT EDT2
-
VCE(sat) (Tvj=25°C typ)1.1 V
-
VCES (Tvj=25°C typ)750 V
-
VF (Tvj=25°C typ)1.45 V
-
Voltage Class max750 V
| Recommended | ||
|
OPN
|
FS650R08A4P2BPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | AG-HDC6I-7511 | |
| Package Name | N/A | |
| Packing Size | 16 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE,HU
|
|
| Country of Diffusion (CoD) |
AT,DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | AG-HDC6I-7511 |
| Package Name | - |
| Packing Size | 16 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE,HU
|
| Country of Diffusion (CoD) |
AT,DE
|
Features
- ElectricalBlocking voltage 750V
- Ic nom: 650A
- Tvj op = 150°C
- Operation Temperature Tvj op = 175°C
- The range of 10kHz switching frequencies
- 2.5kV AC 1min @ 50Hz
- Guiding elements for PCB
- Integrated NTC temperature sensor
- RoHS compliant
Benefits
- Very compact design
- Highest reliability by short circuit
- Easy and fast assembly through PressFIT
- Fully qualified for Automotive (AQG324)
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.